LU1F22E5LXHG771
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LU1F22E5LXHG771
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Circuit | Lift, Normal Opened with Pressure Compensator and Manual Override for Emergency | |
| Displacement | 6.16 cm³/rev | |
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters | |
| Installation Position | Horizontal | |
| Main Port Connections | SAE | |
| Model Code | LU1F22E5LXHG771 | |
| Motor Power | 2.2 kW | |
| Oil Tank | .8 l | |
| Paint | Primer Grey | |
| Product Height | 7.08 in | |
| Product Length/Depth | 18.97 in | |
| Product material | Cast Iron | |
| Product Type | Mobile Packaged Systems | |
| Product Volume | 1523.048 in³ | |
| Product Weight | 46.29702 lb | |
| Product Width | 11.34 in | |
| Relief Valve Set Pressure | 1706.8 Psi | |
| Solenoid Voltage | 230 V | |
| Sub-brand | None | |
| Trade Name | LU Series | |
| Voltage | 200 V |