POWER_PACK
LU4B07L1N1H+836
ToolsLU4B07L1N1H+836 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 8.860 |
| Product height mm | 225.044 |
| Product length in | 15.710 |
| Product length mm | 399.034 |
| Product width in | 7.720 |
| Product width mm | 196.088 |