POWER_PACK
LU5C05A1B0HA+
ToolsLU5C05A1B0HA+ Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.086 |
| Product height mm | 179.984 |
| Product length in | 15.390 |
| Product length mm | 390.906 |
| Product width in | 11.330 |
| Product width mm | 287.782 |