POWER_PACK
LUME11J4K6HL833A
ToolsLUME11J4K6HL833A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.080 |
| Product height mm | 179.832 |
| Product length in | 18.900 |
| Product length mm | 480.060 |
| Product width in | 11.300 |
| Product width mm | 287.020 |