POWER_PACK
LUMF05E2K6HE832A
ToolsLUMF05E2K6HE832A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.080 |
| Product height mm | 179.832 |
| Product length in | 18.100 |
| Product length mm | 459.740 |
| Product width in | 11.300 |
| Product width mm | 287.020 |