POWER_PACK
LUMF05J2K1HL832A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 5.390 |
| Product height mm | | 136.906 |
| Product length in | | 13.200 |
| Product length mm | | 335.280 |
| Product width in | | 7.710 |
| Product width mm | | 195.834 |