
COUPLING,L7000,F,1"1/2,SS,-24BSP,FKM
LZ07071V0
Catalog item:
LZ07071V0
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
LZ07071V0
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | LZ07071V0 |
| End size 1 | -24 |
| End Type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 2.560 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Gromelle |
| Thread size 1 | G 1 1/2 |
| Valve type | 2 way |
| Working pressure max psi | 1085 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |