N/C CONTACT ELEMENT
M22-K01
ToolsM22-K01 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.635 |
| Product height mm | 16.129 |
| Product length in | 3.175 |
| Product length mm | 80.645 |
| Product width in | 3.175 |
| Product width mm | 80.645 |