M3000-25-750-40-AU
M3000-25-750-40-AU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | No |
Application | Hydraulic heavy duty application |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Non-Rotating | No |
Product Type | Tie-Rod |
Reciprocating | Yes |
Rod Coating | Chrome |
Rod Material | Case Hardened |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |