Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 6 Ply Pes Fab,St Wire,Cu |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.84 |
| Outside diameter (mm) | 123.00 |
| Series | LIMAN-S15 SD Oil&Petr Ct |
| Tube material | Nitrile (NBR) |