EN 1361/TIP-E 063x081
M496063001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M496063001
Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | EN ISO 1825 TYPE E |
| Construction | 4 Ply Pes Fab,Cu,Glv St W |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Outside diameter (inch) | 3.19 |
| Outside diameter (mm) | 81.00 |
| Series | Aircraft Refueling S&D |