HOSE-AER, EHJ003, -40, SPECIALTY, BK
M496063002
Catalog item:
M496063002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Specialty hose
M496063002
Product specifications
Characteristic | Value |
|---|---|
| Application | Aircraft refueling hose |
| Bend radius min (inch) | 11.810 |
| Bend radius min (mm) | 300.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 80 |
| Burst pressure (psi) | 1160 |
| Catalog Item | M496063002 |
| Color | Black |
| Compliances | EN 27326 |
| Construction | 4 Ply Pes Fab,Cu,Glv St W |
| Cover material | Chloroprene (CR) |
| Cover_type | Wrapped |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 3.19 |
| Outside diameter (mm) | 81.03 |
| Package form | Bulk |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Reinforcement material | Brass plated steel wire |
| Series | EHJ003 Series |
| Size | -40 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 20 |
| Working pressure max (psi) | 290 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 149.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |