Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 29.520 | |
| Bend radius min (mm) | 750.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 30 | |
| Burst pressure (psi) | 435 | |
| Catalog Item | M507075005 | |
| Color | BLACK | Black |
| Construction | 4 PLY NYLON FAB | 4 Ply Nylon Fab |
| Cover material | EPDM | EPDM |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | WHITE | White |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 3.00 | |
| Inside diameter (mm) | 76.20 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 3.70 | |
| Outside diameter (mm) | 93.98 | |
| Package form | BULK | Bulk |
| Reinforcement material | NYLON | Nylon |
| Series | HABH507-C | ALIZE D Hot Air Blower Ct |
| Size | -48 | -48 |
| Tube material | EPDM | EPDM |
| Working pressure max (bar) | 10 | |
| Working pressure max (psi) | 145 | |
| Working temperature max (C) | 180 | |
| Working temperature max (F) | 356.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |