Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | EN 1947 1C |
| Construction | 2 Ply Pes Fab |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.85 |
| Outside diameter (mm) | 21.50 |
| Series | MILAS-40 D Fire Figt Ct |
| Tube material | Styrene Butadıene (SBR Blend) |