KEMI D/10 EPDM 51x64-product-details

KEMI D/10 EPDM 51x64

M611050003


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
BrandSEL by Danfoss
Burst pressure (bar)40
Burst pressure (psi)580
ColorBlack
Construction2 Ply Pes Fab,Cu
Cover materialEPDM
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Lay line styleEmbossed
Outside diameter (inch)2.52
Outside diameter (mm)64.00
SeriesKEMI-10 D EPDM Chem Ct
Tube materialEPDM
Working pressure max (bar)10
Working pressure max (psi)145
Working temperature max (C)120
Working temperature max (F)248.0
Working temperature min (C)-40
Working temperature min (F)-40.0