KEMI SD/10 EPDM  51x66-product-details

KEMI SD/10 EPDM 51x66

M621050001


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
Bend radius min (inch)225.000
Bend radius min (mm)225.000
BrandSEL by Danfoss
Burst pressure (bar)40
Burst pressure (psi)580
ColorBlack
Construction2 Ply Pes Fab,St Wire,Cu
Cover materialEPDM
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Lay line styleEmbossed
Outside diameter (inch)2.60
Outside diameter (mm)66.00
SeriesKEMI-10 SD EPDM Chem Ct
Tube materialEPDM
Working pressure max (bar)10
Working pressure max (psi)145
Working temperature max (C)120
Working temperature max (F)248.0
Working temperature min (C)-40
Working temperature min (F)-40.0