Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | EN 12115 |
| Construction | 2 Ply Pes F,Cu,Glv St |
| Cover material | EPDM |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.46 |
| Outside diameter (mm) | 37.00 |
| Series | KEMI-16 SD UHPE Chem Ct |
| Tube material | UHMW |