KEMI SD/16 XLPE  19x31-product-details

KEMI SD/16 XLPE 19x31

M681019029


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Ply Pes Fab,St Wi,Cu
Cover materialEPDM
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Outside diameter (inch)1.22
Outside diameter (mm)31.00
SeriesKEMI-10 SD XLPE Chem Ct
Tube materialXLPE