Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | PETROLEUM | Petroleum |
| Bend radius min (inch) | 4.330 | |
| Bend radius min (mm) | 110.000 | |
| Burst pressure (bar) | 40 | |
| Burst pressure (psi) | 580 | |
| Catalog Item | M681025034 | |
| Color | GREENTRANSPARENT | GreenTransparent |
| Compliances | ISO 1307 | ISO 1307 |
| Construction | 2 PLY PES FAB,ST WI,CU | 2 Ply Pes Fab,St Wi,Cu |
| Cover material | EPDM | EPDM |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 1.45 | |
| Outside diameter (mm) | 36.83 | |
| Package form | BULK | Bulk |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Reinforcement material | FABRIC | Fabric |
| Series | 1H216 SERIES | 1H216 SERIES |
| Size | -16 | -16 |
| Tube material | UHMW | UHMW |
| Vacuum rating (inHg) | 27 | |
| Vacuum rating (mmHg) | 688.34 | |
| Working pressure max (bar) | 10 | |
| Working pressure max (psi) | 145 | |
| Working temperature max (C) | 0 | |
| Working temperature max (F) | 32.0 | |
| Working temperature min (C) | 0 | |
| Working temperature min (F) | 32.0 |