Danfoss logo
Y.YOG. SOLV. A/V FLNS152x180  L:14 MT-product-details

Y.YOG. SOLV. A/V FLNS152x180 L:14 MT

M683150008


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialEPDM
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)7.09
Outside diameter (mm)180.00
SeriesSTATUE CH SD Chem Ct
Tube materialEPDM