Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
M6HLE
MOTOR
M6HLE
Tools
Add to comparison
Add to comparison
M6HLE
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.480
Product height mm
189.992
Product length in
9.290
Product length mm
235.966
Product width in
7.080
Product width mm
179.832