M6HLET-J2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M6HLET-J2
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes and configurations |
| Main Port Connections | SAE |
| Product Height | 7.48 in |
| Product Length/Depth | 9.29 in |
| Product Type | HPU Accessory |
| Product Volume | 491.984 in³ |
| Product Width | 7.08 in |
| Sub-brand | None |
| Trade Name | None |