MOTOR_2.2KW_THERM_FUKUTA
M6HLGT
ToolsM6HLGT Product specifications
Characteristic | Value | Description |
|---|
| Product height in | | 173.000 |
| Product height mm | | 4394.200 |
| Product length in | | 244.000 |
| Product length mm | | 6197.600 |
| Product width in | | 173.000 |
| Product width mm | | 4394.200 |