Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
M6HLGT-J2
MOTOR_2.2KW_400V_THERM
M6HLGT-J2
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
M6HLGT-J2
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
173.000
Product height mm
4394.200
Product length in
244.000
Product length mm
6197.600
Product width in
173.000
Product width mm
4394.200