TPU KARBON UFLEME A/V51x80
M703050012
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M703050012
Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 3.15 |
| Outside diameter (mm) | 80.00 |
| Series | CARBON SD Steel Mill Ct |