Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 125.000 |
| Bend radius min (mm) | 125.000 |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 36 |
| Burst pressure (psi) | 522 |
| Color | Black |
| Compliances | ISO 3861 |
| Construction | 2 Ply Pes Fab,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Embossed |
| Outside diameter (inch) | 1.54 |
| Outside diameter (mm) | 39.00 |
| Series | KUM D Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |
| Working pressure max (bar) | 12 |
| Working pressure max (psi) | 174 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |