Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 3861 |
| Construction | 2 Ply Pes Fab,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 2.13 |
| Outside diameter (mm) | 54.00 |
| Series | KUM D Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |