Danfoss logo
ASINDIRICI SDC     8 "-product-details

ASINDIRICI SDC 8 "

M724200013


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)7.99
Inside diameter (mm)203.00
Outside diameter (inch)9.06
Outside diameter (mm)230.00
SeriesCIMENTO SDC Mat.Hand Sp Pr
Tube materialNatural Rubber Blend(NR Blend)