Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Ply Pes Fab,St Wire,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Outside diameter (inch) | 3.09 |
| Outside diameter (mm) | 78.50 |
| Series | CIMENTO-10 SD Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |