Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 3.15 |
| Inside diameter (mm) | 80.00 |
| Outside diameter (inch) | 4.45 |
| Outside diameter (mm) | 113.00 |
| Series | FRAME SD Mat.Hand Sp Sz |
| Tube material | ButadieneRubberBlend(BR Blend) |