Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | CEMENT | Cement |
| Bend radius min (inch) | 17.320 | |
| Bend radius min (mm) | 440.000 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 150 | |
| Burst pressure (psi) | 2175 | |
| Catalog Item | M751075014 | |
| Color | BLACK | Black |
| Compliances | ISO 7326 | ISO 7326 |
| Construction | 6 PLY PES FAB,CU | 6 Ply Pes Fab,Cu |
| Cover material | STYRENE BUTADIENE RUBBER (SBR) | Styrene Butadiene Rubber (SBR) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 3.00 | |
| Inside diameter (mm) | 76.20 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 3.79 | |
| Outside diameter (mm) | 96.27 | |
| Package form | BULK | Bulk |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Qualified hose fittings | MALE NPT | Male NPT |
| Reinforcement material | FABRIC | Fabric |
| Series | ABPP751-P | SIVA 40 D Mat.Hand Sp Pr |
| Size | -48 | -48 |
| Tube material | NATURAL RUBBER (NR) | Natural rubber (NR) |
| Working pressure max (bar) | 50 | |
| Working pressure max (psi) | 725 | |
| Working temperature max (C) | 70 | |
| Working temperature max (F) | 158.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |