Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | M7629X10 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 8.100 | |
| Inside diameter MM | 205.740 | |
| Item type | O-RING | O-Ring |
| Product height in | 0.440 | |
| Product height mm | 11.176 | |
| Product length in | 0.060 | |
| Product length mm | 1.524 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.440 | |
| Product width mm | 11.176 | |
| Thickness IN | 1.600 | |
| Thickness MM | 40.64 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975014172 |
