Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | M7629X18 | |
| Durometer | 90 | 90 |
| Item type | O-RING | O-Ring |
| Product height in | 0.790 | |
| Product height mm | 20.066 | |
| Product length in | 0.090 | |
| Product length mm | 2.286 | |
| Product width in | 0.790 | |
| Product width mm | 20.066 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975014202 |
