Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | M7629X27 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 23.4700 | |
| Inside diameter MM | 596.1380 | |
| Item type | O-RING | O-Ring |
| Product height in | 1.160 | |
| Product height mm | 29.464 | |
| Product length in | 0.120 | |
| Product length mm | 3.048 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.160 | |
| Product width mm | 29.464 | |
| Thickness IN | 2.9500 | |
| Thickness MM | 74.9300 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975014233 |
