Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | M7630X10 | |
| Product height in | 0.580 | |
| Product height mm | 14.732 | |
| Product length in | 0.040 | |
| Product length mm | 1.016 | |
| Product width in | 0.580 | |
| Product width mm | 14.732 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427583 |
