Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | M7630X16 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 0.060 | |
| Product length mm | 1.524 | |
| Product width in | 0.860 | |
| Product width mm | 21.844 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427613 |
