Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | M7630X20 | |
| Product height in | 1.020 | |
| Product height mm | 25.908 | |
| Product length in | 0.060 | |
| Product length mm | 1.524 | |
| Product width in | 1.020 | |
| Product width mm | 25.908 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975722558 |
