
Danfoss
M7630X33
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M7630X33
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.57 in | |
| Product Length/Depth | .07 in | |
| Product Volume | .173 in³ | |
| Product Weight | .012 lb | |
| Product Width | 1.57 in | |
| Sub-brand | None | |
| UNSPSC | 31161818 | |
| UPC | 725975427651 |