MOTOR_3.7KW_THERM_FUKUTA
M7HLGT
ToolsM7HLGT Product specifications
Characteristic | Value | Description |
|---|
| Product height in | | 242.000 |
| Product height mm | | 6146.800 |
| Product length in | | 269.000 |
| Product length mm | | 6832.600 |
| Product width in | | 208.000 |
| Product width mm | | 5283.200 |