Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | STEEL INDUSTRY | Steel industry |
| Bend radius min (inch) | 3.940 | |
| Bend radius min (mm) | 100.000 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 30 | |
| Burst pressure (psi) | 435 | |
| Catalog Item | M857013021 | |
| Color | WHITE | White |
| Compliances | ISO 1307 | ISO 1307 |
| Construction | 2 PLY PES FAB,GL FAB | 2 Ply Pes Fab,Gl Fab |
| Cover material | GLASS FIBRE | Glass Fibre |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | WHITE | White |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 0.50 | |
| Inside diameter (mm) | 12.70 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 0.86 | |
| Outside diameter (mm) | 21.84 | |
| Package form | BULK | Bulk |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Reinforcement material | FABRIC | Fabric |
| Series | EHN004 SERIES | EHN004 Series |
| Size | -8 | -8 |
| Tube material | EPDM | EPDM |
| Working pressure max (bar) | 10 | |
| Working pressure max (psi) | 145 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |