Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | White |
| Construction | 4 Ply Pes Fab,Cer Fab |
| Cover material | Glass Fibre |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.76 |
| Outside diameter (mm) | 70.00 |
| Series | OSTRO CC Steel Mill Ct |
| Tube material | EPDM |