Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Construction | 2 Ply Pes Fab |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.75 |
| Inside diameter (mm) | 44.50 |
| Outside diameter (inch) | 2.26 |
| Outside diameter (mm) | 57.50 |
| Series | KREMA-10 D Food Ct |
| Tube material | Nitrile Blend (NBR Blend) |