Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 7840 A1 |
| Construction | 2 Ply Pes Fab,St Wire |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.14 |
| Outside diameter (mm) | 29.00 |
| Series | MONTECARLO SD Marine Ct |
| Tube material | Nitrile Blend (NBR Blend) |