PUMP-TANDEM, VAR DISPL
M91-25143
Model code: MPT-025-C-S-R-A-G-NN-B-A-A-A-AAA-DR-A-FF-B-C-A-A-AAA-DR-A-FF-A-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M91-25143
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxillary mounting pad | A | SAE A - aux flange, 9 tooth 16/32 spline coupling |
| Base displacement | 025 | 25 cc/rev (1.5 cu in/rev) |
| Bypass valve, front pump | A | Bypass valve |
| Bypass valve, rear pump | A | Bypass valve |
| Charge pressure relief valve setting | G | 14 bar (200 psi) |
| Charge pump displacement | A | None |
| Control orifice diameter, front pump | FF | None |
| Control orifice diameter, rear pump | FF | None |
| Control type, front pump | DR | Direct displacement control right side |
| Control type, rear pump | DR | Right side, lift bracket top right |
| Displacement, front pump | A | Full displacement |
| Displacement, rear pump | A | Full displacement |
| Filtration | NN | None - without charge pump |
| Front seal group | A | Shaft seal for manual displacement control-front section |
| Handle position, front pump | A | None |
| Handle position, rear pump | A | Not applicable |
| Input shaft | S | Spline shaft, SAE J744 1 3/4 in, 13 tooth 8/16 DP |
| Product | MPT | Tandem pump |
| Rear seal group | C | Shaft seal direct displacement |
| Rotation and valve plate | R | Right hand (clockwise), low leakage |
| Size/Dimensions | 0.001 | |
| Special features (non-hardware) | *** | None |
| Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
| Swashplate | B | Standard direct displacement swashplate |
| Swashplate group, rear pump | B | Swashplate group-standard |
| System pressure protection, front pump | AAA | Check / check |
| System pressure protection, rear pump | AAA | Check / check |
| Type | C | 25cc product type |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |