PUMP-TANDEM, VAR DISPL
M91-25174
Model code: MPT-025-C-C-L-A-G-NN-B-A-A-A-AAA-DL-A-FF-B-C-A-A-AAA-DR-A-FF-A-NNN-***
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M91-25174
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxillary mounting pad | A | SAE A - aux flange, 9 tooth 16/32 spline coupling |
| Base displacement | 025 | 25 cc/rev (1.5 cu in/rev) |
| Bypass valve, front pump | A | Bypass valve |
| Bypass valve, rear pump | A | Bypass valve |
| Charge pressure relief valve setting | G | 14 bar (200 psi) |
| Charge pump displacement | A | None |
| Control orifice diameter, front pump | FF | None |
| Control orifice diameter, rear pump | FF | None |
| Control type, front pump | DL | Direct displacement control left side |
| Control type, rear pump | DR | Right side, lift bracket top right |
| Displacement, front pump | A | Full displacement |
| Displacement, rear pump | A | Full displacement |
| Filtration | NN | None - without charge pump |
| Front seal group | A | Shaft seal for manual displacement control-front section |
| Handle position, front pump | A | None |
| Handle position, rear pump | A | Not applicable |
| Input shaft | C | Tapered, 1 inch dia, 1.5 in/foot, square key |
| Product | MPT | Tandem pump |
| Rear seal group | C | Shaft seal direct displacement |
| Rotation and valve plate | L | Left hand (counter-clockwise), low leakage |
| Size/Dimensions | 0.001 | |
| Special features (non-hardware) | *** | None |
| Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
| Swashplate | B | Standard direct displacement swashplate |
| Swashplate group, rear pump | B | Swashplate group-standard |
| System pressure protection, front pump | AAA | Check / check |
| System pressure protection, rear pump | AAA | Check / check |
| Type | C | 25cc product type |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |