PUMP-TANDEM, VAR DISPL
M91-25239
Model code: MPT-025-C-S-L-A-J-NN-B-A-A-A-BBB-DL-A-FF-B-A-A-A-BBB-DL-A-FF-D-NNN-***
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M91-25239
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxillary mounting pad | D | SAE A - aux flange, 11 tooth 16/32 spline coupling |
| Base displacement | 025 | 25 cc/rev (1.5 cu in/rev) |
| Bypass valve, front pump | A | Bypass valve |
| Bypass valve, rear pump | A | Bypass valve |
| Charge pressure relief valve setting | J | 22 bar (315 psi) |
| Charge pump displacement | A | None |
| Control orifice diameter, front pump | FF | None |
| Control orifice diameter, rear pump | FF | None |
| Control type, front pump | DL | Direct displacement control left side |
| Control type, rear pump | DL | Left side, lift bracket top right |
| Displacement, front pump | A | Full displacement |
| Displacement, rear pump | A | Full displacement |
| Filtration | NN | None - without charge pump |
| Front seal group | A | Shaft seal for manual displacement control-front section |
| Handle position, front pump | A | None |
| Handle position, rear pump | A | Not applicable |
| Input shaft | S | Spline shaft, SAE J744 1 3/4 in, 13 tooth 8/16 DP |
| Product | MPT | Tandem pump |
| Rear seal group | A | A |
| Rotation and valve plate | L | Left hand (counter-clockwise), low leakage |
| Size/Dimensions | 0.001 | |
| Special features (non-hardware) | *** | None |
| Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
| Swashplate | B | Standard direct displacement swashplate |
| Swashplate group, rear pump | B | Swashplate group-standard |
| System pressure protection, front pump | BBB | 175 bar (2538 psi) / 175 bar (2538 psi) |
| System pressure protection, rear pump | BBB | 175 bar (2538 psi) / 175 bar (2538 psi) |
| Type | C | 25cc product type |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |