PUMP-TANDEM, VAR DISPL_REMAN_M91-46142
M91-46142R
Model code: MPT-046-C-H-6-C-J-BA-B-A-A-A-BRR-AZ-B-EF-B-C-A-A-BRR-AZ-B-EF-G-GRH-***-REMAN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 tandem axial piston pumps
M91-46142R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxillary mounting pad | G | SAE A - 11 tooth for use with gear pump |
| Base displacement | 046 | 46cc/rev (2.80 cu in/rev) |
| Bypass valve, front pump | A | Bypass valve |
| Bypass valve, rear pump | A | Bypass valve |
| Charge pressure relief valve setting | J | 22 bar (315 psi) |
| Charge pump displacement | C | 22.9 cc/rev |
| Control orifice diameter, front pump | EF | 0.054 supply, no drain |
| Control orifice diameter, rear pump | EF | 0.054 supply, no drain |
| Control type, front pump | AZ | Manual displacement control, special handle, heavy spring, metered spool |
| Control type, rear pump | AZ | Manual displacement control, special handle, heavy spring, metered spool |
| Displacement, front pump | A | Full displacement |
| Displacement, rear pump | A | Full displacement |
| Filtration | BA | Remote pressure filtration without bypass |
| Front seal group | A | Shaft seal for manual displacement control-front section |
| Handle position, front pump | B | Handle orientation both up and down |
| Handle position, rear pump | B | Handle orientation both up and down |
| Input shaft | H | 15 tooth 16/32 spline, long, non-undercut, with snap ring grooves |
| Product | MPT | Tandem pump |
| Rear seal group | C | Shaft seal direct displacement |
| Rotation and valve plate | 6 | Left hand (counter-clockwise), with 22.9cc/rev charge pump, left side twin porting, quiet |
| Special features (non-hardware) | *** | None |
| Special hardware features | GRH | Gear pump, counter-clockwise, 22.4cc+12.5cc, orientation 0 degrees (FR 150), black paint, 8000156 tag with 8801355 layout |
| Swashplate | B | Standard direct displacement swashplate |
| Swashplate group, rear pump | B | Swashplate group-standard |
| System pressure protection, front pump | BRR | 325 bar (4712 psi) / 325 bar (4712 psi) |
| System pressure protection, rear pump | BRR | 325 bar (4712 psi) / 325 bar (4712 psi) |
| Type | C | 25cc product type |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |