
PUMP-TANDEM, VAR DISPL MPT046C
M91-46423
Model code: MPT-046-C-A-D-C-A-AA-B-B-A-A-BFF-CB-A-GG-B-D-A-A-BFF-CB-A-GG-C-NNN-***
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 tandem axial piston pumps
M91-46423
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: FRONT SEAL GROUP | B | Shaft seal FKM for direct displacement control-front section |
| D: REAR SEAL GROUP | D | Shaft seal hydraulic displacement control/electrical displacement control rear section |
| E: INPUT SHAFT | A | 15 tooth 16/32 spline |
| F: ROTATION AND VALVE PLATE | D | Left hand (counter-clockwise), with 22.9 cc/rev charge pump,low leakage |
| G: CHARGE PUMP DISPL | C | 22.9 cc/rev |
| H: CHG PRS RLF VALVE SET | A | 16 bar (230 psi) |
| J: FILTRATION | AA | Suction filtration with charge pump |
| K: DISPL, FRT PMP | A | Full displacement |
| L: BYP VALVE, FRT PMP | A | Bypass valve |
| M: SYS PRS PROT, FRT PMP | BFF | 250 bar (3625 psi) / 250 bar (3625 psi) |
| N: CONTROL TYPE, FRT PMP | CB | Electrical displacement control, single coil, oil filled, Packard connector 2-pin, 16-90 mA |
| P: HANDLE POSITION FRT PMP | A | Not applicable |
| Product | MPT | Tandem pump |
| Q: SWASHPLATE GROUP, RR PMP | B | Swashplate group-std |
| R: CTRL ORF DIA, FRT PMP | GG | Electrical displacement control/Hydraulic displacement control/Forward neutral reverse - no supply, no drain, A=0.055 & B=0.055 |
| S: AUX MTG PAD | C | None |
| Size/Dimensions | 0.001 | |
| T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
| TYPE | C | 25cc product type |
| U: DISPL, REAR PUMP | A | Full displacement |
| V: SYS PRS PROT, RR PMP | BFF | 250 bar (3625 psi) / 250 bar (3625 psi) |
| W: CTRL ORF DIA, RR PMP | GG | Electrical displacement control valve/hydraulic displacement control valve/forward neutral reverse - supply=0.055, drain=0.055 |
| X: BYP VALVE, RR PMP | A | Bypass valve |
| Y: CONTROL TYPE, REAR PUMP | CB | Electrical displacement control, single coil, oil filled, Packard connector 2-pin, 16-90 mA |
| Z: REAR HANDLE POSITION | A | Not applicable |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |