
PUMP-TANDEM, VAR DISPL MPT046C
M91-46893
Model code: MPT-046-C-A-Z-C-B-AA-B-A-A-A-BGG-AB-U-AA-B-C-A-A-BGG-AB-U-AA-C-NNN-***
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 tandem axial piston pumps
M91-46893
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: FRONT SEAL GROUP | A | Shaft seal for manual displacement control-front section |
| D: REAR SEAL GROUP | C | Manual displacement control seal group (rear pump) |
| E: INPUT SHAFT | A | 15 tooth 16/32 spline |
| F: ROTATION AND VALVE PLATE | Z | Left hand (counter-clockwise), valve plate |
| G: CHARGE PUMP DISPL | C | 22.9 cc/rev |
| H: CHG PRS RLF VALVE SET | B | 19.5 bar (285 psi) |
| J: FILTRATION | AA | Suction filtration with charge pump |
| K: DISPL, FRT PMP | A | Full displacement |
| L: BYP VALVE, FRT PMP | A | Bypass valve |
| M: SYS PRS PROT, FRT PMP | BGG | 280 bar (4060 psi) / 280 bar (4060 psi) |
| N: CONTROL TYPE, FRT PMP | AB | Manual displacement control, light spring, handle with (2) 10mm holes |
| P: HANDLE POSITION FRT PMP | U | Manual displacement control handle position-up, 1,2, or 3 hole handles only |
| Product | MPT | Tandem pump |
| Q: SWASHPLATE GROUP, RR PMP | B | Swashplate group-std |
| R: CTRL ORF DIA, FRT PMP | AA | Manual displacement control- supply=0.031, drain=0.031 |
| S: AUX MTG PAD | C | None |
| Size/Dimensions | 0.001 | |
| T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
| TYPE | C | 25cc product type |
| U: DISPL, REAR PUMP | A | Full displacement |
| V: SYS PRS PROT, RR PMP | BGG | 280 bar (4060 psi) / 280 bar (4060 psi) |
| W: CTRL ORF DIA, RR PMP | AA | Manual displacement control valve- supply=0.031, drain=0.031 |
| X: BYP VALVE, RR PMP | A | Bypass valve |
| Y: CONTROL TYPE, REAR PUMP | AB | Manual displacement control, light spring, handle with (2) 10mm holes |
| Z: REAR HANDLE POSITION | U | Handle up |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |