M9700X6X10
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4180-0610S
M9700X6X10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Female | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Finish/plating | DURA-KOTE | |
| Inside diameter (bore hole size) | .6089 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .69 in | |
| Product Length/Depth | 1.6 in | |
| Product material | Carbon steel | |
| Product Volume | .762 in³ | |
| Product Weight | .109 lb | |
| Product Width | .69 in | |
| Thread sealant | No | |
| Thread Size 2 | M14 x 1.5 | |
| UNSPSC | 40172500 | |
| UPC | 725975723371 |